(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Pipe Cleaner "CR Type Handy"

Drain Pipe Cleaner "CR Type Handy"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 13,876.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CR-6-6 SALE
CR-6-9 SALE
CR-6-12 SALE
CR-8-6 SALE
CR-8-9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Accessory Wire
(mm x m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 13,876.96

฿ 13,233.07

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 6 6X6 - 466-4507 2400 1 unit

฿ 16,123.75

฿ 15,372.38

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 9 6X9 04838685 466-4515 2900 1 unit

฿ 18,370.56

฿ 17,503.47

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 12 6X12 - 466-4493 3400 1 unit

฿ 14,809.47

฿ 14,015.68

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 6 8X6 - 466-4523 3300 1 unit

฿ 17,406.40

฿ 16,440.34

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 9 8X9 - 466-4531 4200 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaners
  • Application
    Other
  • Type
    Hand-held Type
  • Special Purpose
    For Drainpipes
  • Width(mm)
    175
  • Depth(mm)
    175
  • Height(mm)
    360
  • Features
    Elegant yet strong drain cleaner with a cylinder and an anti-slip rubber grip. The cleaner is Easy-to-use without any help because it is handy and possesses a cylinder. A small model optimal for use in restaurants, buildings, schools, and other places by professional and non-professional users.
  • Use
    As a regular fixture in general homes as well as restaurants, apartments schools, etc.
  • Power
    Manual
  • Amount Of Content
    1 unit

Product Description

[Features]
· Comes in a clean and sturdy drum with anti-slip rubber grip.
· Handy design in a clean drum for ease of use by one person.
· Smaller model ideal for use as a mainstay in households, restaurants, apartments, schools and other such places as well as by professionals.
[Applications]
· For use as a mainstay in households, restaurants, apartments, schools and other such places.

Part Number
CR-6-6 SALE
CR-6-9 SALE
CR-6-12 SALE
CR-8-6 SALE
CR-8-9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Accessory Wire
(mm x m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 13,876.96

฿ 13,233.07

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 6 6X6 - 466-4507 2400 1 unit

฿ 16,123.75

฿ 15,372.38

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 9 6X9 04838685 466-4515 2900 1 unit

฿ 18,370.56

฿ 17,503.47

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 12 6X12 - 466-4493 3400 1 unit

฿ 14,809.47

฿ 14,015.68

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 6 8X6 - 466-4523 3300 1 unit

฿ 17,406.40

฿ 16,440.34

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 9 8X9 - 466-4531 4200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A fine and durable drum with anti-slip rubber grip is included.

Usage

●As permanent stores of general households, restaurants, condominiums, schools and other.

Specification

●Power: Manual