- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Drain Cleaner "R-550" (Electric Type)
Specifications of R72862
-
- Product Model
- Other
-
- Use
- Wet
-
- Special Uses
- For Drainpipes
-
- Cleaning Capacity Pipe Diameter(mm)
- 20~100
-
- Cleaning Capacity Distance(m)
- 40
-
- Accessory Wire(mm x m)
- 16 X 2.3 (X 5 Pcs.)
-
- Width(mm)
- 290
-
- Depth(mm)
- 420
-
- Height(mm)
- 360
-
- JAN Code
- 4991756036350
-
- Trusco Code
- 252-8517
-
- Mass(g)
- 15000
-
- Features
- It is a professional requirement for pipe cleaning. It exerts its power on stubborn clogging which is hard to remove. A PC wire resistant to breakage, bending and wear. It is not too hard / not too soft and surely reaches the clogging point.
-
- Use
- For clearing clogging from toilets, bathrooms, washrooms, horizontal pipes, sewer pipes, industrial piping, boiler pipes etc.
-
- Power
- Power Supply AC 100 V
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 116,191.72
฿ 98,565.44
|
DRAIN PIPE CLEANERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Other
-
- Use
- Wet
-
- Special Uses
- For Drainpipes
-
- Cleaning Capacity Pipe Diameter(mm)
- 20~100
-
- Cleaning Capacity Distance(m)
- 40
-
- Accessory Wire(mm x m)
- 16 X 2.3 (X 5 Pcs.)
-
- Width(mm)
- 290
-
- Depth(mm)
- 420
-
- Height(mm)
- 360
-
- JAN Code
- 4991756036350
-
- Trusco Code
- 252-8517
-
- Mass(g)
- 15000
-
- Features
- It is a professional requirement for pipe cleaning. It exerts its power on stubborn clogging which is hard to remove. A PC wire resistant to breakage, bending and wear. It is not too hard / not too soft and surely reaches the clogging point.
-
- Use
- For clearing clogging from toilets, bathrooms, washrooms, horizontal pipes, sewer pipes, industrial piping, boiler pipes etc.
-
- Power
- Power Supply AC 100 V
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· A must for pipe cleaning professionals.
· Powerful against even the most stubborn and unyielding blockages.
· PC wire resistant to breakage, bending and wear.
· This wire is neither too hard nor too soft, enabling it to reliably reach the blockage point.
[Applications]
· For eliminating blockages in toilets, bathrooms, washrooms, horizontal pipes, sewage pipes, factory pipes and boiler pipes etc.
Specifications of R72862
-
- Product Model
- Other
-
- Use
- Wet
-
- Special Uses
- For Drainpipes
-
- Cleaning Capacity Pipe Diameter(mm)
- 20~100
-
- Cleaning Capacity Distance(m)
- 40
-
- Accessory Wire(mm x m)
- 16 X 2.3 (X 5 Pcs.)
-
- Width(mm)
- 290
-
- Depth(mm)
- 420
-
- Height(mm)
- 360
-
- JAN Code
- 4991756036350
-
- Trusco Code
- 252-8517
-
- Mass(g)
- 15000
-
- Features
- It is a professional requirement for pipe cleaning. It exerts its power on stubborn clogging which is hard to remove. A PC wire resistant to breakage, bending and wear. It is not too hard / not too soft and surely reaches the clogging point.
-
- Use
- For clearing clogging from toilets, bathrooms, washrooms, horizontal pipes, sewer pipes, industrial piping, boiler pipes etc.
-
- Power
- Power Supply AC 100 V
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 116,191.72
฿ 98,565.44
|
DRAIN PIPE CLEANERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?