(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Pipe Cleaner "Low Pump Super Plus"

Drain Pipe Cleaner "Low Pump Super Plus"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R72070Y

  • Product Model
    Other
  • Use
    Wet
  • Type
    Hand-held Type
  • Special Uses
    Other
  • Cleaning Capacity Pipe Diameter(mm)
    20~75
  • Major Diameter(mm)
    80.2
  • Length(mm)
    555
  • Applied Pressure
    340N
  • JAN Code
    4991756190960
  • Trusco Code
    329-3963
  • Mass(g)
    1200
  • Features
    Strong water pressure can quickly eliminate clogging. Also supports suction to cater for wide range of clogging.
  • Use
    For unclogging Japanese/western style toilets, sinks, and basins.
  • Amount Of Content
    1 pc.
Part Number
R72070Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,971.96

DRAIN PIPE CLEANERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other
  • Use
    Wet
  • Type
    Hand-held Type
  • Special Uses
    Other
  • Cleaning Capacity Pipe Diameter(mm)
    20~75
  • Major Diameter(mm)
    80.2
  • Length(mm)
    555
  • Applied Pressure
    340N
  • JAN Code
    4991756190960
  • Trusco Code
    329-3963
  • Mass(g)
    1200
  • Features
    Strong water pressure can quickly eliminate clogging. Also supports suction to cater for wide range of clogging.
  • Use
    For unclogging Japanese/western style toilets, sinks, and basins.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses powerful water pressure to quickly eliminate blockages.
· Will also suction to deal with a wide variety of blockages.
[Applications]
· For eliminating blockages in Japanese and western toilets, sinks and washbasins.

Specifications of R72070Y

  • Product Model
    Other
  • Use
    Wet
  • Type
    Hand-held Type
  • Special Uses
    Other
  • Cleaning Capacity Pipe Diameter(mm)
    20~75
  • Major Diameter(mm)
    80.2
  • Length(mm)
    555
  • Applied Pressure
    340N
  • JAN Code
    4991756190960
  • Trusco Code
    329-3963
  • Mass(g)
    1200
  • Features
    Strong water pressure can quickly eliminate clogging. Also supports suction to cater for wide range of clogging.
  • Use
    For unclogging Japanese/western style toilets, sinks, and basins.
  • Amount Of Content
    1 pc.
Part Number
R72070Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,971.96

DRAIN PIPE CLEANERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1