(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Vacuum "Super Cleaner" (Wet and Dry)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 43,931.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NW-100 SALE
NW-105 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Water Suction Capacity
(L)
Noise Value
(dB)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 43,931.00

฿ 40,416.52

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 16 20 74 470 454 575 4562343080010 387-3137 14 1 unit

฿ 81,019.00

฿ 63,364.96

CLEANERS(DRY & WET TYPE) 1 Piece(s) 12 Day(s) 25 30 77 514 506 660 4562343080027 387-3145 16 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Dust Type
  • Special Uses
    Other
  • Maximum Vacuum Pressure(kPa)
    19.6
  • Maximum Airflow(m3/min)
    2.4
  • Power Consumption(KW)
    1.05
  • Features
    A cleaner optimal for general dusting, liquid (water and oil) dusting and collecting.
  • Power
    Single-Phase 100 V
  • Specifications
    Stainless steel tanks
  • Amount Of Content
    1 unit

Product Description

Wet and dry dual-use vacuum cleaner that can handle water dust and oil dust with a detailed and friendly design based on engineering.
[Features]
·The float function automatically stops when the amount of water absorbed in the tank is full.
·A bypass mechanism is used to protect the motor from dust and water.
[Applications]
·Optimal cleaner for collecting and collecting general dust and liquids (water and oil).
·Can be used for cleaning and collection at various factories, maintenance workshops, warehouses, etc.

Part Number
NW-100 SALE
NW-105 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Water Suction Capacity
(L)
Noise Value
(dB)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 43,931.00

฿ 40,416.52

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 16 20 74 470 454 575 4562343080010 387-3137 14 1 unit

฿ 81,019.00

฿ 63,364.96

CLEANERS(DRY & WET TYPE) 1 Piece(s) 12 Day(s) 25 30 77 514 506 660 4562343080027 387-3145 16 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an ideal cleaner for collecting and absorbing general dust, fluids(water, oil).

Specification

●Max Vacuum Pressure(kPa):19.6
●SPQ(piece):1
●Power Supply: Single Phase 100V
●Power Cord Length: 8m
●Stainless Steel Tank