(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Snake Wire

Flexible Snake Wire

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 5,275.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SW0605
SW0610
SW0810 SALE
SW0815 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Wire Diameter
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 5,275.30

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 25–50 5 6 404-6064 1000 1 pc.

฿ 9,194.48

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 25–50 10 6 404-6072 1700 1 pc.

฿ 12,151.36

฿ 11,032.22

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 38~65 10 8 404-6081 2700 1 pc.

฿ 18,227.01

฿ 16,584.76

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 38~65 15 8 404-6099 4100 1 pc.

Basic Specifications

  • Product Model
    Other
  • Features
    A wire that is superior elasticity and stiffness. The stiffness make is ideal for long-distance curved pipes.
  • Use
    For cleaning drain pipes.
  • Compatible Models
    PH、PCK、FRE
  • Inner capacity
    1 pc.
Part Number
SW0605
SW0610
SW0810 SALE
SW0815 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Wire Diameter
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 5,275.30

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 25–50 5 6 404-6064 1000 1 pc.

฿ 9,194.48

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 25–50 10 6 404-6072 1700 1 pc.

฿ 12,151.36

฿ 11,032.22

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 38~65 10 8 404-6081 2700 1 pc.

฿ 18,227.01

฿ 16,584.76

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 38~65 15 8 404-6099 4100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An excellent wire in both elasticity and durability Because it is durable, it is optimum for tubes with long distance and curve.

Usage

●For cleaning drainpipe.

Specification

●Compatible Model: PH, PCK, FRE