Handy Snake

Brand :
KANTOOL

Caution

    Product Description

    [Specifications]
    - Product Model: Vacuum Cleaners
    - Special Uses: For Drainpipes
    - Use: For both Wet and Dry
    - Type: Hand-held Type
    - Cleaning Capacity Pipe Diameter(mm): 25–50
    - Power: Manual
    - Size Width 200 x depth 200 x height: 330 mm
    - Cleaning Capacity Distance(m): 4/7/9
    - Accessory Wire(mm x m): 6x5/6x8/6x10
    - Mass(g): 1700/2100/2400

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Handy Snake | KANTOOL | MISUMI Thailand