(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HT-10-T |
HT-20-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 9,940.00 |
DRAIN PIPE CLEANERS | 1 Piece(s) | 12 Day(s) | 10000 | 333-9106 | 880 | 1 pc. | ||
฿ 11,993.00 ฿ 11,033.56 |
DRAIN PIPE CLEANERS | 1 Piece(s) | 1 Day(s) | 20000 | 333-9114 | 1600 | 1 pc. |
Part Number |
---|
HT-10-T |
HT-20-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 9,940.00 |
DRAIN PIPE CLEANERS | 1 Piece(s) | 12 Day(s) | 10000 | 333-9106 | 880 | 1 pc. | ||
฿ 11,993.00 ฿ 11,033.56 |
DRAIN PIPE CLEANERS | 1 Piece(s) | 1 Day(s) | 20000 | 333-9114 | 1600 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?