(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Pipe Cleaner "Kinetic Water Ram"

Drain Pipe Cleaner "Kinetic Water Ram"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GKR-S

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Hand-held Type
  • Special Uses
    For Drainpipes
  • Air Pressure(kgf/cm2)
    0~12
  • JAN Code
    4571335531096
  • Trusco Code
    333-9068
  • Mass(g)
    9000
  • Standard Set Breakdown
    GKR-0 (main unit), G-43-4 (100 mm round rubber cone), G-44 (caulking hose), G-48 (round rubber 5-pc set: 25, 32, 40, 48, 55 mm), G-43-6 (150 mm round rubber cone), KR-CA (closet attachment), G-55 (check bulb), G-45 (water supply hose), G-15 (leather packing), KR-CC (plastic tool box)
  • Inner capacity
    1 Set
Part Number
GKR-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 43,048.00

฿ 39,604.16

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 1 Set

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Hand-held Type
  • Special Uses
    For Drainpipes
  • Air Pressure(kgf/cm2)
    0~12
  • JAN Code
    4571335531096
  • Trusco Code
    333-9068
  • Mass(g)
    9000
  • Standard Set Breakdown
    GKR-0 (main unit), G-43-4 (100 mm round rubber cone), G-44 (caulking hose), G-48 (round rubber 5-pc set: 25, 32, 40, 48, 55 mm), G-43-6 (150 mm round rubber cone), KR-CA (closet attachment), G-55 (check bulb), G-45 (water supply hose), G-15 (leather packing), KR-CC (plastic tool box)
  • Inner capacity
    1 Set

Product Description

[Features]
· Washing kit: shock wave cleaner helpful when wires and rods cannot be used.
[Applications]
· Elimination of blockages in drain pipes.

Specifications of GKR-S

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Hand-held Type
  • Special Uses
    For Drainpipes
  • Air Pressure(kgf/cm2)
    0~12
  • JAN Code
    4571335531096
  • Trusco Code
    333-9068
  • Mass(g)
    9000
  • Standard Set Breakdown
    GKR-0 (main unit), G-43-4 (100 mm round rubber cone), G-44 (caulking hose), G-48 (round rubber 5-pc set: 25, 32, 40, 48, 55 mm), G-43-6 (150 mm round rubber cone), KR-CA (closet attachment), G-55 (check bulb), G-45 (water supply hose), G-15 (leather packing), KR-CC (plastic tool box)
  • Inner capacity
    1 Set
Part Number
GKR-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 43,048.00

฿ 39,604.16

DRAIN PIPE CLEANERS 1 Piece(s) 1 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cleaning Machine: A shock wave cleaning machine that is useful in places where wire or rods can not be used.

Usage

●Elimination of clogging of drainpipe.

Specification

●Capacity of Cleaning Pipe Diameter(mm):25 to 150
●SPQ(set):1
●Air Pressure: 0 to 12kg/cm2