High Brightness Phosphorescent LumiNova Tape S

Brand :
NEMOTO
Caution
Product Description
Features
●Visible for approx. 8 hours in the darkness without containing radioactive material.●An improved product that glows brighter even in places with low illuminance such as emergency staircase.
Usage
●For evacuation guidance at power failure.Specification
●Color:Green●Thickness(mm):0.5
●Viscosity: 38N/25mm(for stainless steel)
Materials
●Base Material: Phosphorescent Layer/PET●Adhesive: Synthetic Resin Type