Stick-on Zinc Anti-corrosion Materials "ZAP Tape"

Brand :
MSMMBC

Caution

    Product Description

    [Features]
    ·Significant reduction in repair costs due to high life cycle cost!
    ·Easy to construct.
    ·Construction management is easy.
    ·It is also effective against contact corrosion between dissimilar metals and crevice corrosion.
    ·It is also used as a rust preventative for automobile bodies.
    ·By simply attaching it to an object, not only can the high-purity zinc foil provide a highly reliable anti-corrosion coating effect, but the conductive adhesive can also provide a sacrificial anti-corrosion effect, enabling long-term anti-corrosion protection.
    ·There is no need to take measures to dry the paint or prevent the paint from scattering, so it can be used immediately after application.
    [Applications]
    ·It is suitable for corrosion prevention of pipes and frame contact parts, steel pipe ground parts, passenger car body parts, and dissimilar metal contact corrosion parts.

    Features

    ●Simply sticking to the target object enables a highly reliable coating anti-corrosion effect with high grade zinc foil, as well as a sacrificial corrosion inhibiting effect by the conductive adhesive, which enables long-term anti-corrosion.

    Usage

    ●For corrosion prevention of piping and mount platform contact part, steel pipe ground part, passenger car body part, dissimilar metal contact corrosion part.

    Specification

    ●Color:Silver
    ●Thickness(mm):0.1
    ●Viscosity: 9N/10mm
    ●Tensile Strength: 103N/10mm
    ●Working Temperature: 0 to 60°C

    Materials

    ●Base Material: High Grade Zinc Foil
    ●Adhesive: Acrylics

    Warning

    ●Cannot be used for reinforcing materials, water stopping/water proofing purposes.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat