(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Display Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of Z0100-C03

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Display Contents
    Removal
  • Adhesive Strength(N/mm)
    7.5/25
  • Tensile Strength(N/mm)
    46/10
  • Color Detail
    Yellow/Black
  • JAN Code
    4582360850038
  • Trusco Code
    419-5400
  • Mass(g)
    260
  • Features
    Since the character orientation changes through 180 degrees alternately, it is pasted without worrying about up or down. They can be cut easily by hand, and simply peeled off.
  • Substrate Material
    Polyethylene cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Z0100-C03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Display Contents Color Detail JAN Code Trusco Code Amount Of Content

฿ 663.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Yellow Color Removal Yellow/Black 4582360850038 419-5400 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Adhesive Strength(N/mm)
    7.5/25
  • Tensile Strength(N/mm)
    46/10
  • Mass(g)
    260
  • Features
    Since the character orientation changes through 180 degrees alternately, it is pasted without worrying about up or down. They can be cut easily by hand, and simply peeled off.
  • Substrate Material
    Polyethylene cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Since the letter orientation alternates by 180 degrees, this product can be applied in any direction.
· Can easily be torn and peeled off by hand.
[Applications]
· For telecommunications construction and electrical construction.

Specifications of Z0100-C03

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Display Contents
    Removal
  • Adhesive Strength(N/mm)
    7.5/25
  • Tensile Strength(N/mm)
    46/10
  • Color Detail
    Yellow/Black
  • JAN Code
    4582360850038
  • Trusco Code
    419-5400
  • Mass(g)
    260
  • Features
    Since the character orientation changes through 180 degrees alternately, it is pasted without worrying about up or down. They can be cut easily by hand, and simply peeled off.
  • Substrate Material
    Polyethylene cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Z0100-C03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Display Contents Color Detail JAN Code Trusco Code Amount Of Content

฿ 663.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Yellow Color Removal Yellow/Black 4582360850038 419-5400 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the character orientation is displayed alternately by 180 degrees, you can stick without worrying about the top and bottom. 
●Easy to cut with hands, easily peel off.

Specification

●W x L(mm x m):30 x 50
●Thickness(mm):0.16
●SPQ(roll):60
●Viscosity: 7.5N/25mm
●Tensile Strength: 46N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics