- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Carpentry Tool, Double-Bladed Plane
Specifications of 12524
-
- Product Model
- Plane
-
- Blade Width(mm)
- 60 ~
-
- Material: Blade
- Carbon Steel
-
- Total Length(mm)
- 200 ~ 299
-
- Blade Width (Details)(mm)
- 60
-
- Total Length (Details)(mm)
- 260
-
- JAN Code
- 4969402125246
-
- Trusco Code
- 363-4043
-
- Mass(g)
- 950
-
- Features
- It comes with a special blade hand-made by a craftsman. The base uses a locally made live oak material that was naturally dried. It has a smooth finish surface for its board and corner materials.
-
- Use
- For finishing the surface of plates and rectangular lumber.
-
- Material Blade (Details)
- Carbon steel for cutting tools
-
- Material Stand
- Oak
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,725.00
|
PLANES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Plane
-
- Blade Width(mm)
- 60 ~
-
- Material: Blade
- Carbon Steel
-
- Total Length(mm)
- 200 ~ 299
-
- Blade Width (Details)(mm)
- 60
-
- Total Length (Details)(mm)
- 260
-
- JAN Code
- 4969402125246
-
- Trusco Code
- 363-4043
-
- Mass(g)
- 950
-
- Features
- It comes with a special blade hand-made by a craftsman. The base uses a locally made live oak material that was naturally dried. It has a smooth finish surface for its board and corner materials.
-
- Use
- For finishing the surface of plates and rectangular lumber.
-
- Material Blade (Details)
- Carbon steel for cutting tools
-
- Material Stand
- Oak
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Includes real blade hand-finished by a craftsman.
· Stand is made of naturally dried Japanese oak.
· Smooth surface finish on boards, the box itself, etc.
Specifications of 12524
-
- Product Model
- Plane
-
- Blade Width(mm)
- 60 ~
-
- Material: Blade
- Carbon Steel
-
- Total Length(mm)
- 200 ~ 299
-
- Blade Width (Details)(mm)
- 60
-
- Total Length (Details)(mm)
- 260
-
- JAN Code
- 4969402125246
-
- Trusco Code
- 363-4043
-
- Mass(g)
- 950
-
- Features
- It comes with a special blade hand-made by a craftsman. The base uses a locally made live oak material that was naturally dried. It has a smooth finish surface for its board and corner materials.
-
- Use
- For finishing the surface of plates and rectangular lumber.
-
- Material Blade (Details)
- Carbon steel for cutting tools
-
- Material Stand
- Oak
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,725.00
|
PLANES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With blade by workman's hand finish.
●The platform uses a naturally dried, domestically produced oak material.Usage
●Surface finishing of boards and square timber etc.Specification
●SPQ(piece):2Materials
●Blade: Carbon Steel for Cutting Tools
●Base: Oak
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?