(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, General Purpose Chisel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 12951

  • Product Model
    Chisel
  • Material: Blade
    Shear Special Steel
  • Material: Grip
    Acetylcellulose
  • Total Length(mm)
    100 ~ 199
  • Blade Width (Details)(mm)
    19、25
  • Total Length (Details)(mm)
    195
  • Summary
    Pair
  • JAN Code
    4988837239236
  • Trusco Code
    363-4116
  • Mass(g)
    290/Set
  • Features
    The blade is fully quenched, tempered. The handle is made of plastic and can be beaten with a hammer.
  • Use
    For mortise finishing, etc.
  • Material Blade (Details)
    Special tool steel (High carbon vanadium steel)
Part Number
12951
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,385.00

WOOD CHISELS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Chisel
  • Material: Blade
    Shear Special Steel
  • Material: Grip
    Acetylcellulose
  • Total Length(mm)
    100 ~ 199
  • Blade Width (Details)(mm)
    19、25
  • Total Length (Details)(mm)
    195
  • Summary
    Pair
  • JAN Code
    4988837239236
  • Trusco Code
    363-4116
  • Mass(g)
    290/Set
  • Features
    The blade is fully quenched, tempered. The handle is made of plastic and can be beaten with a hammer.
  • Use
    For mortise finishing, etc.
  • Material Blade (Details)
    Special tool steel (High carbon vanadium steel)

Product Description

[Features]
· The blade is fully quenched, tempered and sharpened.
· The resin handle can be tapped with a hammer.
· A Western style KAKURI original chisel that can also be used with laminated wood.
[Applications]
· For finishing of mortises.

Specifications of 12951

  • Product Model
    Chisel
  • Material: Blade
    Shear Special Steel
  • Material: Grip
    Acetylcellulose
  • Total Length(mm)
    100 ~ 199
  • Blade Width (Details)(mm)
    19、25
  • Total Length (Details)(mm)
    195
  • Summary
    Pair
  • JAN Code
    4988837239236
  • Trusco Code
    363-4116
  • Mass(g)
    290/Set
  • Features
    The blade is fully quenched, tempered. The handle is made of plastic and can be beaten with a hammer.
  • Use
    For mortise finishing, etc.
  • Material Blade (Details)
    Special tool steel (High carbon vanadium steel)
Part Number
12951
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,385.00

WOOD CHISELS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1