(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Finished Utility Trowel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 921.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSB-120
SSB-150
SSB-180
SSB-210
SSB-240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Length
(mm)
Original Width
(mm)
Edge Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 921.43

TROWELS 1 Piece(s) 1 Day(s) 120 45 35 4515066050679 249-4485 75 1 pc.

฿ 967.14

TROWELS 1 Piece(s) 1 Day(s) 150 52 42 4515066050693 249-4493 80 1 pc.

฿ 1,020.00

TROWELS 1 Piece(s) 1 Day(s) 180 58 48 4515066050716 249-4507 110 1 pc.

฿ 1,101.43

TROWELS 1 Piece(s) 1 Day(s) 210 64 54 4515066050730 249-4515 130 1 pc.

฿ 1,201.43

TROWELS 1 Piece(s) 1 Day(s) 240 70 60 4515066050754 249-4523 150 1 pc.

Basic Specifications

  • Product Model
    Trowel
  • Features
    Rust-resistant stainless steel (SUS420J2), is also thin, economical and easy to work with. Plate thickness is 0.3 mm.
  • Use
    Bagged for easy cement usage, gardening, civil engineering and other plastering tasks.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made of stainless steel (SUS420J2) for rust resistance, thin, economical and excellent workability.
· The plate thickness is 0.3 mm.
[Applications]
· For simple work using bagged cement, gardening, civil engineering or other plastering work.

Part Number
SSB-120
SSB-150
SSB-180
SSB-210
SSB-240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Length
(mm)
Original Width
(mm)
Edge Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 921.43

TROWELS 1 Piece(s) 1 Day(s) 120 45 35 4515066050679 249-4485 75 1 pc.

฿ 967.14

TROWELS 1 Piece(s) 1 Day(s) 150 52 42 4515066050693 249-4493 80 1 pc.

฿ 1,020.00

TROWELS 1 Piece(s) 1 Day(s) 180 58 48 4515066050716 249-4507 110 1 pc.

฿ 1,101.43

TROWELS 1 Piece(s) 1 Day(s) 210 64 54 4515066050730 249-4515 130 1 pc.

฿ 1,201.43

TROWELS 1 Piece(s) 1 Day(s) 240 70 60 4515066050754 249-4523 150 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is stainless steel(SUS420J2), it is rust-proof, thin, economical and excellent in working efficiency.
●Board thickness is 0.3mm.

Usage

●Work that uses easy cement in bag, gardening, civil engineering, other plastering work.

Specification

●SPQ(piece):6