- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super Craft (for General Wood)
Specifications of 41138
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Standard Type
-
- Material: Blade
- Carbon Steel
-
- Material: Grip
- Steel, Reinforced Nylon, Synthetic Rubber
-
- Blade Length(mm)
- 200 ~ 229
-
- Total Length(mm)
- 300 ~ 399
-
- Blade Pitch(mm)
- -
-
- Blade Length (Details)(mm)
- 210
-
- Total Length (Details)(mm)
- 350
-
- JAN Code
- 4969402411387
-
- Trusco Code
- 365-1533
-
- Mass(g)
- 220
-
- Features
- The saw has an easily replaceable blade and is used for general wood cutting. Uses carbon steel for blade material and the sharpness sustains over a long time by the blade tip quenching of impulse method. (Shock hardening).
-
- Use
- For general wood cutting.
-
- Material Blade (Details)
- Carbon steel for cutting tools
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 674.74
|
SAW SERIES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Standard Type
-
- Material: Blade
- Carbon Steel
-
- Material: Grip
- Steel, Reinforced Nylon, Synthetic Rubber
-
- Blade Length(mm)
- 200 ~ 229
-
- Total Length(mm)
- 300 ~ 399
-
- Blade Pitch(mm)
- -
-
- Blade Length (Details)(mm)
- 210
-
- Total Length (Details)(mm)
- 350
-
- JAN Code
- 4969402411387
-
- Trusco Code
- 365-1533
-
- Mass(g)
- 220
-
- Features
- The saw has an easily replaceable blade and is used for general wood cutting. Uses carbon steel for blade material and the sharpness sustains over a long time by the blade tip quenching of impulse method. (Shock hardening).
-
- Use
- For general wood cutting.
-
- Material Blade (Details)
- Carbon steel for cutting tools
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A replaceable blade type saw for cutting general wood, with a blade that is replaceable with a single action.
· Made of carbon steel for cutting tools, and the blade has been quenched with an impulse method (impulse hardening) to maintain sharpness for a long time.
· A small, user-friendly saw.
[Applications]
· For cutting general wood.
Specifications of 41138
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Standard Type
-
- Material: Blade
- Carbon Steel
-
- Material: Grip
- Steel, Reinforced Nylon, Synthetic Rubber
-
- Blade Length(mm)
- 200 ~ 229
-
- Total Length(mm)
- 300 ~ 399
-
- Blade Pitch(mm)
- -
-
- Blade Length (Details)(mm)
- 210
-
- Total Length (Details)(mm)
- 350
-
- JAN Code
- 4969402411387
-
- Trusco Code
- 365-1533
-
- Mass(g)
- 220
-
- Features
- The saw has an easily replaceable blade and is used for general wood cutting. Uses carbon steel for blade material and the sharpness sustains over a long time by the blade tip quenching of impulse method. (Shock hardening).
-
- Use
- For general wood cutting.
-
- Material Blade (Details)
- Carbon steel for cutting tools
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 674.74
|
SAW SERIES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?