(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gardening Folding Saw

Gardening Folding Saw

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 64650

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Folding Model
  • Material: Blade
    Special Steel
  • Blade Length(mm)
    ~ 199
  • Total Length(mm)
    400 ~ 499
  • Blade Length (Details)(mm)
    180
  • Total Length (Details)(mm)
    405
  • Overall Length When Folded(mm)
    225
  • JAN Code
    4006457646507
  • Trusco Code
    442-5545
  • Mass
    210
  • Features
    Lightweight folding type for easy carrying. Easy to use because it takes on the shape of the Japanese saw blade. The German steel used provides both "adhesiveness" and "hardness" at the same time, which makes it an optimal material for tools. Has a safety lock and an ergonomic handle.
  • Use
    For wood cutting and various machining work.
  • Material (details)
    Chrome Plated High Grade Cutlery Steel
  • Amount Of Content
    1 pc.
Part Number
64650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,543.00

SAW SERIES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Folding Model
  • Material: Blade
    Special Steel
  • Blade Length(mm)
    ~ 199
  • Total Length(mm)
    400 ~ 499
  • Blade Length (Details)(mm)
    180
  • Total Length (Details)(mm)
    405
  • Overall Length When Folded(mm)
    225
  • JAN Code
    4006457646507
  • Trusco Code
    442-5545
  • Mass
    210
  • Features
    Lightweight folding type for easy carrying. Easy to use because it takes on the shape of the Japanese saw blade. The German steel used provides both "adhesiveness" and "hardness" at the same time, which makes it an optimal material for tools. Has a safety lock and an ergonomic handle.
  • Use
    For wood cutting and various machining work.
  • Material (details)
    Chrome Plated High Grade Cutlery Steel
  • Amount Of Content
    1 pc.

Product Description

A lightweight folding type that is very easy to carry. The saw blade is a user-friendly shape originating in Japan. The German steel is both ductile and hard, making it the optimal material for tools. Comes with a safety lock. Ergonomic handle. For cutting and processing wood.

Specifications of 64650

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Folding Model
  • Material: Blade
    Special Steel
  • Blade Length(mm)
    ~ 199
  • Total Length(mm)
    400 ~ 499
  • Blade Length (Details)(mm)
    180
  • Total Length (Details)(mm)
    405
  • Overall Length When Folded(mm)
    225
  • JAN Code
    4006457646507
  • Trusco Code
    442-5545
  • Mass
    210
  • Features
    Lightweight folding type for easy carrying. Easy to use because it takes on the shape of the Japanese saw blade. The German steel used provides both "adhesiveness" and "hardness" at the same time, which makes it an optimal material for tools. Has a safety lock and an ergonomic handle.
  • Use
    For wood cutting and various machining work.
  • Material (details)
    Chrome Plated High Grade Cutlery Steel
  • Amount Of Content
    1 pc.
Part Number
64650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,543.00

SAW SERIES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1