Hydraulic Power Unit Hydraulic Hand Breaker

Caution
Product Description
Hydraulic Power & Hand Breaker
[Features]
Achieve the largest striking power in its class!
With easy control mechanism Pinpoint blow to the target by adopting a new mechanism.
Equipped with an accumulator for excellent breakage force.
A low-noise, low-vibration type with minimal exhaust noise.
Non-freezing type allows work in cold climates.
Oil-lubricated to be maintenance free.
Use as a set with a hydraulic unit to realize highly efficient work performance.
[Specifications]
Operating oil pressure: 8~11 mpa
Maximum pressure: 20.6 mpa
Oil requirement: 20.5 l/min
Stroke Count : 1000 bpm
Recommended hydraulic fluids: ISO VG32 (standard use) or ISO VG46 equivalent friction-resistant hydraulic fluid.
[Application]
Destruction of building structures and foundations, and pulverization work on asphalt.