(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Marking Case "Magne-Pocket"

Marking Case "Magne-Pocket"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,521.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D15301-MAG10
D15405-MAG10 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,521.90

SIGN CASES 1 Pack(s)

10 Pieces Per Package

1 Day(s) A4 4571290292117 337-8080 970/set 1 Pack (10 Sheets)

฿ 19,944.02

฿ 18,539.96

SIGN CASES 1 Pack(s)

10 Pieces Per Package

19 Day(s) A3 4571290292124 337-8098 2,100/set 1 Pack (10 Sheets)

Basic Specifications

  • Product Model
    Display Stand
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Mount Specification
    Magnet
  • Features
    It protects documents, blueprints and work instructions from dirt. There is a magnet on the back and the pocket part can be replace easily. It can be used as a simple display board by attaching to metal surfaces, white boards, etc. in the factory.
  • Amount Of Content
    1 Pack (10 Sheets)

Product Description

Protects documents, designs and production directives from dirt. Magnets are attached to the rear surface, and the pocket section allows documents to be changed easily. Can be attached to metal surfaces and whiteboards, etc. in factories for use as simple noticeboards.

Part Number
D15301-MAG10
D15405-MAG10 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,521.90

SIGN CASES 1 Pack(s)

10 Pieces Per Package

1 Day(s) A4 4571290292117 337-8080 970/set 1 Pack (10 Sheets)

฿ 19,944.02

฿ 18,539.96

SIGN CASES 1 Pack(s)

10 Pieces Per Package

19 Day(s) A3 4571290292124 337-8098 2,100/set 1 Pack (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1