- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Emergency Guidance Marking (for Door Knobs)
Specifications of HYS-66
-
- Shape
- Round
-
- Mounting specification
- sticker
-
- Specifications
- Phosphorescent Type
-
- Details Type
- sticker
-
- Outer Diameter(mm)
- 66
-
- Internal Diameter(mm)
- 52
-
- JAN Code
- 4535627830052
-
- Trusco Code
- 447-2845
-
- Mass(g)
- 4/pack
-
- Features
- It shines a personal light in the darkness during power outages or when lights are off, showing the way to the door.
-
- Application
- For wooden and plastic doors.
-
- Specifications
- Mounting method: adhesion type
-
- Amount Of Content
- 1 Pack (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 155.00
|
EMERGENCY SIGNS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
1 Pack (2 pcs) |
Basic Specifications
-
- Shape
- Round
-
- Mounting specification
- sticker
-
- Specifications
- Phosphorescent Type
-
- Details Type
- sticker
-
- Outer Diameter(mm)
- 66
-
- Internal Diameter(mm)
- 52
-
- JAN Code
- 4535627830052
-
- Trusco Code
- 447-2845
-
- Mass(g)
- 4/pack
-
- Features
- It shines a personal light in the darkness during power outages or when lights are off, showing the way to the door.
-
- Application
- For wooden and plastic doors.
-
- Specifications
- Mounting method: adhesion type
-
- Amount Of Content
- 1 Pack (2 pcs)
Product Description
It lights by itself in darkness during power outages in disasters or after lights are turned off, showing the way to the door.
Specifications of HYS-66
-
- Shape
- Round
-
- Mounting specification
- sticker
-
- Specifications
- Phosphorescent Type
-
- Details Type
- sticker
-
- Outer Diameter(mm)
- 66
-
- Internal Diameter(mm)
- 52
-
- JAN Code
- 4535627830052
-
- Trusco Code
- 447-2845
-
- Mass(g)
- 4/pack
-
- Features
- It shines a personal light in the darkness during power outages or when lights are off, showing the way to the door.
-
- Application
- For wooden and plastic doors.
-
- Specifications
- Mounting method: adhesion type
-
- Amount Of Content
- 1 Pack (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 155.00
|
EMERGENCY SIGNS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
1 Pack (2 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?