(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freely Extending Armband

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 776.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Z0100-B01L
Z0100-B06L
Z0100-B06M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Display Content Side
(mm)
JAN Code Trusco Code Amount Of Content

฿ 776.24

ARM BANDS 1 Piece(s) 10 Day(s) Blue Safety Patrol 145 4582360850823 362-0239 1 pc.

฿ 776.24

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Work Supervisor 145 4582360850977 362-0352 1 pc.

฿ 776.24

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Work Supervisor 135 4582360850984 362-0361 1 pc.

Basic Specifications

  • Product Model
    Arm Badge
  • Reflection Present or Absent
    None
  • Longitudinal(mm)
    100
  • Mass(g)
    20
  • Features
    Since there is no safety pin, clothing is not damaged. Materials with elasticity are used for wheel sewing, and dressing or removal is easy.
  • Specifications
    No Safety Pin
  • Material
    84% Polyester, 16% Polyurethane
  • Amount Of Content
    1 pc.

Product Description

[Features]
· No safety pin, so it does not damage clothing.
· Made in a loop with elastic material, making it easy to put on and remove.
[Applications]
· Electrical work.
· Food factories.
· General purpose

Part Number
Z0100-B01L
Z0100-B06L
Z0100-B06M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Display Content Side
(mm)
JAN Code Trusco Code Amount Of Content

฿ 776.24

ARM BANDS 1 Piece(s) 10 Day(s) Blue Safety Patrol 145 4582360850823 362-0239 1 pc.

฿ 776.24

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Work Supervisor 145 4582360850977 362-0352 1 pc.

฿ 776.24

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Work Supervisor 135 4582360850984 362-0361 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1