Luminous Eye Mighty

Brand :
CATEYE
Caution
Product Description
[Features]
·Since it is solar powered, there is no need to replace the battery in places exposed to sunlight. (Approx. 2-3 years)
·It can be affixed with the included double-sided tape or special adhesive.
[Applications]
·Safety display in the factory.
·A place without outdoor lights at night.
·Simple guidance in dangerous locations.
Features
●We adopt LEDs.Usage
●There is no outside light at night.●Simple guidance of dangerous places.
Specification
●W x L(mm):100 x 120●Height(mm):18
●Number of LEDs:4
●SPQ(piece):1
●Number of blink: 180 times± 20/minute
●Power Supply: Solar type
●Storage Battery: Nickel-Metal-Hydride Battery(AAA size x 2)
●Automatic Blinking Type At Night(there is no switch)
Materials
●Cover: Polycarbonate●Main Body: Epoxy Resin
●Double-Sided Tape: Acrylics