Megaphone, Rainvoicer Drip-Proof Type TWB

Brand :
UNI_PEX

Caution

    Product Description

    [Features]
    ·It has a drip-proof performance (IPX5) that allows you to amplify your voice with peace of mind even in heavy rain.
    ·It's a slim and short box style that's easy to carry around.
    ·Excellent weight balance that makes it easy for women to carry.
    ·The high power remains the same, realizing long-time driving.
    ·By adding a wireless tuner unit, you can use up to 4 microphones (wired x 2 and wireless x 2) simultaneously.
    ·It is also possible to mix broadcasting from the unit's sound source, external input (various players, etc.), and microphone.

    Features

    ●A loud speaker with drip-proof capability with ease of use even during heavy rain.(IPX5)
    ●Two wireless microphones can be used simultaneously by adding a tuner unit separately.(one tuner unit is built in and it is possible to add one separately)

    Specification

    ●Built-In Sound:Whistle
    ●Rated Output(W):30
    ●Voice Notification Distance(m):Approx. 800
    ●Internal Sound Notification Distance(m):Approx. 1000
    ●Opening Diameter(mm):343 x 218
    ●Total Length(mm):350
    ●Power Supply:D Battery x 8
    ●With Shoulder Strap(730 to 1070mm) 
    ●Battery Sold Separately

    Materials

    ●Main Body: ASA Resin
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat