(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Pressing Machine for 18 L Cans

Dedicated Pressing Machine for 18 L Cans

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of FPH-8K

  • Product Model
    Compression Volume Reduction Machine
  • Body / Option
    Main Body
  • Power(V)
    Three-Phase 200
  • Motor(kW)
    2.2
  • Applied Pressure(kN)
    100
  • Processing Capability(kg/h)
    220
  • Body Dimensions Width x Depth x Height(mm)
    832×970×2230
  • Trusco Code
    464-9753
  • Mass
    850kg
  • Features
    Press the button to compress, reduce the volume and automatically discharge various-sized cans issued as waste for businesses. You can work safely regardless of experience or expertise thanks to our proprietary compression system which compacts and automatically discharges 8 approx. 18-liter cans (4 pieces) with a single button press in about 60 seconds. Can be made to order.
  • Use
    Compressing empty used cans.
  • Amount Of Content
    1 unit
Part Number
FPH-8K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,118,276.00

฿ 1,002,087.12

COMPRESSIVE DESTRUCTION MACHI 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Compression Volume Reduction Machine
  • Body / Option
    Main Body
  • Power(V)
    Three-Phase 200
  • Motor(kW)
    2.2
  • Applied Pressure(kN)
    100
  • Processing Capability(kg/h)
    220
  • Body Dimensions Width x Depth x Height(mm)
    832×970×2230
  • Trusco Code
    464-9753
  • Mass
    850kg
  • Features
    Press the button to compress, reduce the volume and automatically discharge various-sized cans issued as waste for businesses. You can work safely regardless of experience or expertise thanks to our proprietary compression system which compacts and automatically discharges 8 approx. 18-liter cans (4 pieces) with a single button press in about 60 seconds. Can be made to order.
  • Use
    Compressing empty used cans.
  • Amount Of Content
    1 unit

Specifications of FPH-8K

  • Product Model
    Compression Volume Reduction Machine
  • Body / Option
    Main Body
  • Power(V)
    Three-Phase 200
  • Motor(kW)
    2.2
  • Applied Pressure(kN)
    100
  • Processing Capability(kg/h)
    220
  • Body Dimensions Width x Depth x Height(mm)
    832×970×2230
  • Trusco Code
    464-9753
  • Mass
    850kg
  • Features
    Press the button to compress, reduce the volume and automatically discharge various-sized cans issued as waste for businesses. You can work safely regardless of experience or expertise thanks to our proprietary compression system which compacts and automatically discharges 8 approx. 18-liter cans (4 pieces) with a single button press in about 60 seconds. Can be made to order.
  • Use
    Compressing empty used cans.
  • Amount Of Content
    1 unit
Part Number
FPH-8K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,118,276.00

฿ 1,002,087.12

COMPRESSIVE DESTRUCTION MACHI 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compressing, reducing volume, and automatically discharging empty cans of various shapes issued as waste by button operations in a short time.
●With our proprietary press system, you can compress 8 pieces of 18-liter square cans(4 pieces) with one button

Usage

●Compression of used empty cans.

Specification

●Power(V):Three Phase 200
●Motor(kW):2.2
●Processing Capacity(kg/h):220
●Pressure(kN):100
●Main Body Dimension(mm) W x D x H:832 x 970 x 2230