Incinerator "Earth Clean®"

Brand :
WACOH

Caution

    Product Description

    Incinerator "Earth Clean®"
    [Features]
    Exhaust dioxin concentration is 0.0021ng - TEQ/m3 N-CI495, 85% wood, 10% paper, 5% waste plastics is a safe and secure incinerator.
    Remove dust by the cyclone function.
    Durable construction.
    [Usage]
    Incineration of trash mixed with small amounts of wood chips, paper waste, cardboard, kitchen waste, styrofoam, rubber hose, oil cloth, element, rubber and plastic.
    [Specification]
    Incineration Capacity: 49.5kg/h
    Main Body Dimension: W x D x H:1395 x 1950 x 3910mm
    Inlet Port: 450 x 700mm
    Electricity Consumption: 388W/h
    Fuel Consumption, white kerosene: 4 to 6L/h
    Mass: 1650kg

    Features

    ●Exhaust dioxin concentration is 0.0021ng - TEQ/m3 N(CI495)(85% wood, 10% paper, 5% waste plastics) is a safe and secure incinerator.
    ●Remove dust by the cyclone function.
    ●Durable construction.

    Usage

    ●Incineration of trash mixed with small amounts of wood chips, paper waste, cardboard, kitchen waste, styrofoam, rubber hose, oil cloth, element, rubber and plastic.

    Specification

    ●Incineration Capacity(kg/h):49.5
    ●Main Body Dimension(mm) W x D x H:1395 x 1950 x 3910
    ●Inlet Port(mm):450 x 700
    ●Electricity Consumption: 388W/h
    ●Fuel Consumption(white kerosene):4 to 6L/h
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Incinerator "Earth Clean®" | WACOH | MISUMI Thailand