(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Tiara Mower" (Reel Type 5-Piece Blade)

"Tiara Mower" (Reel Type 5-Piece Blade)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of GTM-2800

  • Product Model
    Lawn Mower
  • Power Supply Types
    Manual Type
  • Cutting Width (mm)
    280
  • Length (mm)
    980
  • Width (mm)
    410
  • Height (mm)
    800
  • Power Cord Length(mm)
    370
  • Power Consumption(W)
    500
  • JAN Code
    4951167522880
  • Trusco Code
    452-9880
  • Mass(g)
    15300
  • Features
    Electric Lawn Mower. A low-noise design (compared to the manufacturer's products) with little noise during work.
  • Use
    For lawn mowing.
  • Power
    Single-Phase 100 V
  • Material - blade part
    Special Cutting Edge Steel
  • Accessories
    10 m Extension Cord
Part Number
GTM-2800 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 53,451.45

฿ 46,032.39

LAWN MOWERS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Lawn Mower
  • Power Supply Types
    Manual Type
  • Cutting Width (mm)
    280
  • Length (mm)
    980
  • Width (mm)
    410
  • Height (mm)
    800
  • Power Cord Length(mm)
    370
  • Power Consumption(W)
    500
  • JAN Code
    4951167522880
  • Trusco Code
    452-9880
  • Mass(g)
    15300
  • Features
    Electric Lawn Mower. A low-noise design (compared to the manufacturer's products) with little noise during work.
  • Use
    For lawn mowing.
  • Power
    Single-Phase 100 V
  • Material - blade part
    Special Cutting Edge Steel
  • Accessories
    10 m Extension Cord

Product Description

Electric lawn mower. Low-noise design (compared with the manufacturer's products) providing quiet operation. For mowing lawns.

Specifications of GTM-2800

  • Product Model
    Lawn Mower
  • Power Supply Types
    Manual Type
  • Cutting Width (mm)
    280
  • Length (mm)
    980
  • Width (mm)
    410
  • Height (mm)
    800
  • Power Cord Length(mm)
    370
  • Power Consumption(W)
    500
  • JAN Code
    4951167522880
  • Trusco Code
    452-9880
  • Mass(g)
    15300
  • Features
    Electric Lawn Mower. A low-noise design (compared to the manufacturer's products) with little noise during work.
  • Use
    For lawn mowing.
  • Power
    Single-Phase 100 V
  • Material - blade part
    Special Cutting Edge Steel
  • Accessories
    10 m Extension Cord
Part Number
GTM-2800 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 53,451.45

฿ 46,032.39

LAWN MOWERS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1