(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Nylon Rotary Cutter for Strimmer

New Nylon Rotary Cutter for Strimmer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 700260

  • Product Model
    Lawn Mower
  • Details Model
    Rotary Cutter
  • Inner Diameter(mm)
    25.4
  • Cord Diameter(mm)
    2.4
  • Cord Length(mm)
    6000
  • JAN Code
    4951167702602
  • Trusco Code
    443-0085
  • Mass(g)
    320
  • Features
    Just hit the bottom on the ground and the nylon cord will be automatically fed out.
Part Number
700260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,395.78

BRUSH CUTTERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Lawn Mower
  • Details Model
    Rotary Cutter
  • Inner Diameter(mm)
    25.4
  • Cord Diameter(mm)
    2.4
  • Cord Length(mm)
    6000
  • JAN Code
    4951167702602
  • Trusco Code
    443-0085
  • Mass(g)
    320
  • Features
    Just hit the bottom on the ground and the nylon cord will be automatically fed out.

Product Description

The nylon line is automatically released simply by tapping the bottom of the trimmer on the ground.

Specifications of 700260

  • Product Model
    Lawn Mower
  • Details Model
    Rotary Cutter
  • Inner Diameter(mm)
    25.4
  • Cord Diameter(mm)
    2.4
  • Cord Length(mm)
    6000
  • JAN Code
    4951167702602
  • Trusco Code
    443-0085
  • Mass(g)
    320
  • Features
    Just hit the bottom on the ground and the nylon cord will be automatically fed out.
Part Number
700260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,395.78

BRUSH CUTTERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1