(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Black Nylon Cutter for Strimmer

Black Nylon Cutter for Strimmer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 210460

  • Product Model
    Lawn Mower
  • Details Model
    Black Cutter
  • Inner Diameter(mm)
    25.4
  • Cord Diameter(mm)
    2.4
  • Cord Length(mm)
    180
  • JAN Code
    4951167204601
  • Trusco Code
    443-0042
  • Mass(g)
    228
  • Features
    Nylon cord replaceable type.
  • Specifications
    Nylon Cord x 10
Part Number
210460
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,046.37

BRUSH CUTTERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Lawn Mower
  • Details Model
    Black Cutter
  • Inner Diameter(mm)
    25.4
  • Cord Diameter(mm)
    2.4
  • Cord Length(mm)
    180
  • JAN Code
    4951167204601
  • Trusco Code
    443-0042
  • Mass(g)
    228
  • Features
    Nylon cord replaceable type.
  • Specifications
    Nylon Cord x 10

Product Description

Nylon line replacement unit.

Specifications of 210460

  • Product Model
    Lawn Mower
  • Details Model
    Black Cutter
  • Inner Diameter(mm)
    25.4
  • Cord Diameter(mm)
    2.4
  • Cord Length(mm)
    180
  • JAN Code
    4951167204601
  • Trusco Code
    443-0042
  • Mass(g)
    228
  • Features
    Nylon cord replaceable type.
  • Specifications
    Nylon Cord x 10
Part Number
210460
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,046.37

BRUSH CUTTERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1