(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Winding Grass Cutter (Set of 2)【2 Pieces Per Package】

Winding Grass Cutter (Set of 2)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 210469

  • Product Model
    Lawn Mower
  • Quantity per set(Sheets)
    2
  • Hole Diameter(mm)
    25.4
  • JAN Code
    4951167214693
  • Trusco Code
    382-0793
  • Mass(g)
    97/Set
  • Features
    Prevents weeds getting entangled in the neck. It is attached atop the cutting blade. Greatly improves work efficiency and fuel economy.
  • Use
    Attachment for brush cutter.
  • Material
    Special tool steel
Part Number
210469
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 565.44

BRUSH CUTTERS 1 Pack(s)

2 Pieces Per Package

10 Day(s)

Basic Specifications

  • Product Model
    Lawn Mower
  • Quantity per set(Sheets)
    2
  • Hole Diameter(mm)
    25.4
  • JAN Code
    4951167214693
  • Trusco Code
    382-0793
  • Mass(g)
    97/Set
  • Features
    Prevents weeds getting entangled in the neck. It is attached atop the cutting blade. Greatly improves work efficiency and fuel economy.
  • Use
    Attachment for brush cutter.
  • Material
    Special tool steel

Product Description

[Features]
· Prevents weeds from tangling up in the neck.
· Attach on top of the cutting blade.
· Greatly improves work efficiency and fuel consumption.
[Applications]
· Attachment for brush cutter.

Specifications of 210469

  • Product Model
    Lawn Mower
  • Quantity per set(Sheets)
    2
  • Hole Diameter(mm)
    25.4
  • JAN Code
    4951167214693
  • Trusco Code
    382-0793
  • Mass(g)
    97/Set
  • Features
    Prevents weeds getting entangled in the neck. It is attached atop the cutting blade. Greatly improves work efficiency and fuel economy.
  • Use
    Attachment for brush cutter.
  • Material
    Special tool steel
Part Number
210469
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 565.44

BRUSH CUTTERS 1 Pack(s)

2 Pieces Per Package

10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1