(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush Cutter Chipsaw, General Mowing, Blade Number 36

Brush Cutter Chipsaw, General Mowing, Blade Number 36

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,499.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
210448
210449
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,499.91

BRUSH CUTTERS 1 Piece(s) 14 Day(s) 230 4951167214488 382-0777 430

฿ 1,513.85

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 255 4951167214495 382-0785 520

Basic Specifications

  • Product Model
    Lawn Mower
  • Hole Diameter(mm)
    25.4
  • Maximum operating rotational speed(rpm)
    10000
  • Blade thickness(mm)
    1.4
  • Number of Teeth
    36
  • Features
    Special tip cuts powerfully through weeds.
  • Use
    For general mowing such as weeds.
  • Material Blade Part
    Carbide tip

Product Description

[Features]
· Uses special tips to powerfully cut weeds.
[Applications]
· For general grass cutting such as grass on paddy levees and weeds.

Part Number
210448
210449
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,499.91

BRUSH CUTTERS 1 Piece(s) 14 Day(s) 230 4951167214488 382-0777 430

฿ 1,513.85

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 255 4951167214495 382-0785 520

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1