(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
210428 |
210429 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Major Diameter (mm) |
Number of Teeth | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 852.07 |
BRUSH CUTTERS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 230 | 36 | 4951167214280 | 360-0882 | 685/Set | ||
฿ 872.39 |
BRUSH CUTTERS | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | 255 | 40 | 4951167214297 | 360-0891 | 840/Set |
[Features]
· 2-piece set.
· Chip saw for cutting grass (brush cutter).
· Embedded shock-resistant angled blade enhances durability.
· Double-sided polishing provides a sharp cutting performance.
· For engines with a displacement of 20 cc or more.
[Applications]
· For general grass cutting such as grass on paddy levees and weeds.
Part Number |
---|
210428 |
210429 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Major Diameter (mm) |
Number of Teeth | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 852.07 |
BRUSH CUTTERS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 230 | 36 | 4951167214280 | 360-0882 | 685/Set | ||
฿ 872.39 |
BRUSH CUTTERS | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | 255 | 40 | 4951167214297 | 360-0891 | 840/Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?