(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Glass Fit" (for Lawn Protection)【4 Pieces Per Package】

"Glass Fit" (for Lawn Protection)

You can add up to 6 items to the comparison list.

Loading...

Specifications of GF7-500

  • Product Model
    Tool for Gardening
  • Color
    Green
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    7
  • Trusco Code
    437-8776
  • Mass(g / set)
    800
  • Set Content
    Mat 4 pc, Dedicated Pin 16 pcs
  • Material
    Special Synthetic Rubber
  • Features
    This is a rubber mat for protecting and cultivating grass. It prevents the runoff of fertilizer, topsoil, etc., improving the ability of the grass to take root. This is a new type of rubber mat with plenty of softness and elasticity that shows little hardening or cracking due to UV light and is highly safe. Construction is simple with dedicated pins.
Part Number
GF7-500
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,183.22

GARDENING SUPPLIES 1 Pack(s)

4 Pieces Per Package

40 Day(s)

Basic Specifications

  • Product Model
    Tool for Gardening
  • Color
    Green
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    7
  • Trusco Code
    437-8776
  • Mass(g / set)
    800
  • Set Content
    Mat 4 pc, Dedicated Pin 16 pcs
  • Material
    Special Synthetic Rubber
  • Features
    This is a rubber mat for protecting and cultivating grass. It prevents the runoff of fertilizer, topsoil, etc., improving the ability of the grass to take root. This is a new type of rubber mat with plenty of softness and elasticity that shows little hardening or cracking due to UV light and is highly safe. Construction is simple with dedicated pins.

Product Description

Rubber mat for protecting and cultivating lawns. Prevents fertilizer and topsoil being washed away, thereby helping the lawn to take root. A new, highly safe rubber mat that is softly pliable and resistant to hardening and cracking caused by UV. Can be laid out easily using dedicated pins.

Specifications of GF7-500

  • Product Model
    Tool for Gardening
  • Color
    Green
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    7
  • Trusco Code
    437-8776
  • Mass(g / set)
    800
  • Set Content
    Mat 4 pc, Dedicated Pin 16 pcs
  • Material
    Special Synthetic Rubber
  • Features
    This is a rubber mat for protecting and cultivating grass. It prevents the runoff of fertilizer, topsoil, etc., improving the ability of the grass to take root. This is a new type of rubber mat with plenty of softness and elasticity that shows little hardening or cracking due to UV light and is highly safe. Construction is simple with dedicated pins.
Part Number
GF7-500
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,183.22

GARDENING SUPPLIES 1 Pack(s)

4 Pieces Per Package

40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1