(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disaster Resistant Tent

Disaster Resistant Tent

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 200,232.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KS-1 SALE
YS-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Type Frontage
(m)
Depth
(m)
Building height
(m)
Eave height
(m)
Features Feature 3 Feature 5 Feature 6 Trusco Code Mass
(g)
Frame Material Amount Of Content

฿ 200,232.00

฿ 132,293.28

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) Pipe tent 5.31 3.55 3.07 2.0 The framework is constructed in a 3-unit manner so parts do not become lost and access to use is easy for everyone. Large φ38.1 mm pipe has been adopted for the props taking the load (φ31.8 mm in normal use), giving it an extremely high strength when set up. Structure without middle beam to allow larger space to be created inside. Design registration completed. Product is produced in Japan and is safe and secure. 452-7445 90000 Special Steel Pipe 1 unit

฿ 252,316.00

฿ 166,452.87

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) One-Touch Tent 6.0 3.0 3.23~3.73 1.8 to 2.3 This bellows-type tent is set up simply by expanding it. Post component: 38.5 mm; other components: 25 mm; provides high strength and is safe to use due to a triangular frame construction. Registered Japanese Patent. Domestically produced for safety and security. - 452-7453 81000 Aluminum (alumite treated) 1 unit

Basic Specifications

  • Product Model
    Tent for Disaster Prevention
  • Feature 2
    The curtain is easy to install because it hooks on using only "TS clips."
  • Feature 4
    Since welder processing has been applied to the curtain to make the fabric waterproof, there is no risk of rain leakage, etc.
  • Tent Color
    White
  • Fireproof Testing Number
    C0880012 No.
  • Tent Material
    Polyester Tarpaulin
  • Amount Of Content
    1 unit

Product Description

Can be pitched easily. Simply fasten the tent with TS clips. The tent is made from a welded waterproof fabric, so there is no need to worry about rain getting in, etc.

Part Number
KS-1 SALE
YS-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Type Frontage
(m)
Depth
(m)
Building height
(m)
Eave height
(m)
Features Feature 3 Feature 5 Feature 6 Trusco Code Mass
(g)
Frame Material Amount Of Content

฿ 200,232.00

฿ 132,293.28

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) Pipe tent 5.31 3.55 3.07 2.0 The framework is constructed in a 3-unit manner so parts do not become lost and access to use is easy for everyone. Large φ38.1 mm pipe has been adopted for the props taking the load (φ31.8 mm in normal use), giving it an extremely high strength when set up. Structure without middle beam to allow larger space to be created inside. Design registration completed. Product is produced in Japan and is safe and secure. 452-7445 90000 Special Steel Pipe 1 unit

฿ 252,316.00

฿ 166,452.87

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) One-Touch Tent 6.0 3.0 3.23~3.73 1.8 to 2.3 This bellows-type tent is set up simply by expanding it. Post component: 38.5 mm; other components: 25 mm; provides high strength and is safe to use due to a triangular frame construction. Registered Japanese Patent. Domestically produced for safety and security. - 452-7453 81000 Aluminum (alumite treated) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1