Crime Prevention Buzzer Volume (dB) 100

Brand :
YOSHIO

Caution

    Product Description

    Crime Prevention Buzzer
    [Features]
    The buzzer sound and the light flashes at the same time and it informs with sound and light, 100dB
    Using a coil rope, the pin comes out when the rope is fully extended, and a sudden sound is heard.
    [Specification]
    Japan Crime Prevention Association recommendation No. 489
    Main Body Dimension: WxL: 43x102mm
    Mass: 82g
    SPQ: 30pieces
    Power Supply: AAA Alkaline Battery x 2, battery sold separately

    Features

    ●The buzzer sound and the light flashes at the same time and it informs with sound and light. (100dB)
    ●Using a coil rope, the pin comes out when the rope is fully extended, and a sudden sound is heard.

    Specification

    ●Main Body Dimension: W x L(mm):43 x 102
    ●SPQ(piece):30
    ●Power Supply: AAA Alkaline Battery x 2 (battery sold separately)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Crime Prevention Buzzer Volume (dB) 100 | YOSHIO | MISUMI Thailand