(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
155-20 |
155-30 |
155-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Shackle Diameter (mm) |
Lock Part Height (mm) |
Lock Part Inner Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 339.59 |
DIALKEYS | 1 Piece(s) | 10 Day(s) | 26 | 3.0 | 19.5 | 9 | 4936053102506 | 445-1384 | 35 | 1 pc. | ||
฿ 371.43 |
DIALKEYS | 1 Piece(s) | Same day | 34 | 5 | 19.5 | 14.5 | 4936053102513 | 445-1392 | 66 | 1 pc. | ||
฿ 445.67 |
DIALKEYS | 1 Piece(s) | 12 Day(s) | 44.5 | 6.5 | 26 | 19.5 | 4936053102520 | 445-1406 | 138 | 1 pc. |
· Product Model: Padlock
· Material: Zinc Alloy Diecasting
· Main Body Material: Zinc Diecast
· Connector Material: Iron
· Specifications/Lock: Dial 3-Step Type
Part Number |
---|
155-20 |
155-30 |
155-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Shackle Diameter (mm) |
Lock Part Height (mm) |
Lock Part Inner Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 339.59 |
DIALKEYS | 1 Piece(s) | 10 Day(s) | 26 | 3.0 | 19.5 | 9 | 4936053102506 | 445-1384 | 35 | 1 pc. | ||
฿ 371.43 |
DIALKEYS | 1 Piece(s) | Same day | 34 | 5 | 19.5 | 14.5 | 4936053102513 | 445-1392 | 66 | 1 pc. | ||
฿ 445.67 |
DIALKEYS | 1 Piece(s) | 12 Day(s) | 44.5 | 6.5 | 26 | 19.5 | 4936053102520 | 445-1406 | 138 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?