Lock And Key, Dimple Cylinder, Padlock EC75-KD

Brand :
ABUS

Caution

    Product Description

    The "safety design" of the unit has no key number engraved on the body, preventing serious unlocking crimes. (Key is imprinted with a key number.)
    Tempered steel cut-resistant shackle. Boasts an overwhelming difference in keys.
    The 30 and 40 mm type has 8000, and the 50 and 60 mm type has 168000.

    [Features]
    · The shackle material is tempered steel, perfect for car stops!!
    · Double-locking shackle (tensile strength countermeasure mechanism).
    · Locking shackle (suspension) at 2 locations inside to maintain strength.
    · Paracentric keyway (anti-picking countermeasure mechanism).
    · Zigzag keyhole makes it difficult for unlocking tools to enter.
    · Pick-resistant performance of over 5 minutes.
    · Includes 3 keys (with numbers engraved on the key side).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Lock And Key, Dimple Cylinder, Padlock EC75-KD | ABUS | MISUMI Thailand