(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Cylinder Padlock, Shackle Diameter 3.5–8.5 mm

Lock And Key, Cylinder Padlock, Shackle Diameter 3.5–8.5 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 369.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84MB-20-KA
84MB-25-KA
84MB-30-KA
84MB-35-KA
84MB-40-KA
84MB-45-KA
84MB-50-KA
84MB-60-KA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
Lock Part Height
(mm)
Lock Part Inner Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 369.78

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 20.5 3.5 11.5 10.5 4936053110440 445-1589 35 1 pc.

฿ 378.88

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 24.5 4 11.5 12.5 4936053110457 445-1601 43 1 pc.

฿ 504.07

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 29.0 5 14.0 15.0 4936053110464 445-1627 76 1 pc.

฿ 641.00

CYLINDERLOCKS 1 Piece(s) Same day 35 5 17 18.5 4936053110471 445-1643 92 1 pc.

฿ 530.07

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 39.5 6.5 21.5 21.0 4936053110488 445-1660 133 1 pc.

฿ 713.41

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 45 6.5 24.5 24 4936053110495 445-1686 153 1 pc.

฿ 1,035.04

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 50 7.5 24.5 25.5 4936053110501 445-1708 206 1 pc.

฿ 1,396.81

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 60 8.5 32.0 32.5 4936053110518 445-1724 317 1 pc.

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Other
  • Color
    Amber
  • Detail Type
    Same Number
  • Specifications
    3 keys provided
  • Body Material
    Brass (Solid)
  • Temple Material
    Brass
  • Key Material
    Brass
  • Features
    Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. (A key number is engraved on the key) Locks with the same number can be unlocked with a single key. (Management of multiple keys at once is possible)
  • Use
    School and office lockers, post boxes, car stop poles, etc.
  • Amount Of Content
    1 pc.

Product Description

Fully brass padlock that uses a precision pin tumbler cylinder.
[Features]
· Stays looking good for a long time without any of the copper rust or blackening often seen on brass. Excellent value for money.
· Designed so that the key number is not engraved on the padlock so as to prevent it from being read.
· Has a double lock shackle mechanism as a tensile strength countermeasure.
· The shackle locks in 2 internal locations so that the padlock maintains its strength (*Used for products of 30 mm or larger)
· Has an anti-lock-picking mechanism known as "paracentric keyway." Its zigzag keyhole design makes it difficult to insert unlocking tools.
· Has an anti-lock-picking mechanism known as a "mushroom pin." Can make it look as if lock picking was successful.
[Applications]
· Provides simple security for post boxes and bags, etc.

Part Number
84MB-20-KA
84MB-25-KA
84MB-30-KA
84MB-35-KA
84MB-40-KA
84MB-45-KA
84MB-50-KA
84MB-60-KA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
Lock Part Height
(mm)
Lock Part Inner Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 369.78

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 20.5 3.5 11.5 10.5 4936053110440 445-1589 35 1 pc.

฿ 378.88

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 24.5 4 11.5 12.5 4936053110457 445-1601 43 1 pc.

฿ 504.07

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 29.0 5 14.0 15.0 4936053110464 445-1627 76 1 pc.

฿ 641.00

CYLINDERLOCKS 1 Piece(s) Same day 35 5 17 18.5 4936053110471 445-1643 92 1 pc.

฿ 530.07

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 39.5 6.5 21.5 21.0 4936053110488 445-1660 133 1 pc.

฿ 713.41

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 45 6.5 24.5 24 4936053110495 445-1686 153 1 pc.

฿ 1,035.04

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 50 7.5 24.5 25.5 4936053110501 445-1708 206 1 pc.

฿ 1,396.81

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 60 8.5 32.0 32.5 4936053110518 445-1724 317 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1