(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PS-06B |
PS-12B |
PS-21B |
PS-28B |
PS-36B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions Frontage (mm) |
Body Dimensions Depth (mm) |
Body Dimensions Height (mm) |
Effective Inner Dimensions Frontage (mm) |
Effective Inner Dimensions Depth (mm) |
Effective Inner Dimensions Height (mm) |
Accessories | Mass (kg) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 210,403.00 ฿ 170,805.16 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 57 | 622.5 | 654 | 700 | 376 | 349 | 303 | Shelf x 1, Drawers x 1 | 315 | 458-4716 | 1 unit | ||
฿ 256,170.00 ฿ 207,958.81 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 122 | 622.5 | 654 | 1165 | 376 | 349 | 730 | Shelf x 2, Drawers x 1 | 505 | 458-4724 | 1 unit | ||
฿ 332,843.00 ฿ 270,201.95 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 212 | 758.5 | 759 | 1165 | 512 | 454 | 853 | 2 Shelf Boards | 650 | 458-4732 | 1 unit | ||
฿ 396,438.00 ฿ 321,828.37 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 280 | 758.5 | 759 | 1440 | 512 | 454 | 1128 | 3 Shelf Boards | 795 | 458-4741 | 1 unit | ||
฿ 461,222.00 ฿ 374,420.02 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 364 | 758.5 | 759 | 1790 | 512 | 454 | 1478 | 4 Shelf Boards | 950 | 458-4759 | 1 unit |
Part Number |
---|
PS-06B |
PS-12B |
PS-21B |
PS-28B |
PS-36B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions Frontage (mm) |
Body Dimensions Depth (mm) |
Body Dimensions Height (mm) |
Effective Inner Dimensions Frontage (mm) |
Effective Inner Dimensions Depth (mm) |
Effective Inner Dimensions Height (mm) |
Accessories | Mass (kg) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 210,403.00 ฿ 170,805.16 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 57 | 622.5 | 654 | 700 | 376 | 349 | 303 | Shelf x 1, Drawers x 1 | 315 | 458-4716 | 1 unit | ||
฿ 256,170.00 ฿ 207,958.81 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 122 | 622.5 | 654 | 1165 | 376 | 349 | 730 | Shelf x 2, Drawers x 1 | 505 | 458-4724 | 1 unit | ||
฿ 332,843.00 ฿ 270,201.95 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 212 | 758.5 | 759 | 1165 | 512 | 454 | 853 | 2 Shelf Boards | 650 | 458-4732 | 1 unit | ||
฿ 396,438.00 ฿ 321,828.37 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 280 | 758.5 | 759 | 1440 | 512 | 454 | 1128 | 3 Shelf Boards | 795 | 458-4741 | 1 unit | ||
฿ 461,222.00 ฿ 374,420.02 |
THEF PREVENTION FIRE-PROOF SA | 1 Piece(s) | 40 Day(s) | 364 | 758.5 | 759 | 1790 | 512 | 454 | 1478 | 4 Shelf Boards | 950 | 458-4759 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?