Portable Power Supply Rated Output 120 W

Brand :
CELLSTAR
Caution
Product Description
Features
●Equipped with three output terminals for inverter, cigar lighter, and push.Specification
●Input Voltage(V):DC12●Output Voltage(V):AC100
●Rated Output(W):120
●Max Output(W):150
●Connection Code:Cigar Lighter Plug
●W x D x H(mm):410 x 110 x 370
●Max Input Current: 30A
●Input Current: DC Terminal 30A Cigar Lighter 10A