Rain Suit "Charge Out Coat"

Brand :
TOHKEMI
Caution
Product Description
A rain suit that specializes in antistatic. The antistatic material "LUANA" developed by Toray is used for the outer fabric.
Features
●It is a rain suit specialized for anti-static. We are using the anti-static raw materials [LUANA] developed by Toray Industries in the table cloth. Its breakthrough feature is to incorporate a carbon material with has very excellent discharge characterisSpecification
●Color:Navy●SPQ(piece):20
●Water Pressure Resistance: 10000mm
●With top and bottom suit type, placket, wrist double sleeve, back ventilation, back mesh