(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Kevlar® KA-13 5-Finger Knit

Kevlar® KA-13 5-Finger Knit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 890

  • The intended use
    Cut Resistance
  • Size
    Free
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    27.0
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    4.3
  • JAN Code
    4907026089001
  • Trusco Code
    432-3556
  • Mass(g)
    106
  • Material Quality
    Kevlar ® Fiber
  • Use
    Iron and steel, automobile industry.
  • Amount Of Content
    1 Pair
Part Number
890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,661.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • The intended use
    Cut Resistance
  • Size
    Free
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    27.0
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    4.3
  • JAN Code
    4907026089001
  • Trusco Code
    432-3556
  • Mass(g)
    106
  • Material Quality
    Kevlar ® Fiber
  • Use
    Iron and steel, automobile industry.
  • Amount Of Content
    1 Pair

Product Description

The palms use Kevlar felt for excellent heat insulation.

Specifications of 890

  • The intended use
    Cut Resistance
  • Size
    Free
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    27.0
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    4.3
  • JAN Code
    4907026089001
  • Trusco Code
    432-3556
  • Mass(g)
    106
  • Material Quality
    Kevlar ® Fiber
  • Use
    Iron and steel, automobile industry.
  • Amount Of Content
    1 Pair
Part Number
890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,661.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1