(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves "Cut Resist Anti-Slip"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 572.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
149-L
149-LL
149-M
149-S
199-L
199-LL
199-M
199-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,351.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 19.5 16.2 6.3 4907026014966 420-4433 325 1 Bag (10 Pairs)

฿ 5,351.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL 20.0 16.4 6.5 4907026014973 420-4441 340 1 Bag (10 Pairs)

฿ 5,351.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 19.0 16 6.0 4907026014942 420-4450 315 1 Bag (10 Pairs)

฿ 5,351.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 17.0 15.8 5.5 4907026014928 420-4468 295 1 Bag (10 Pairs)

฿ 572.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) L 19.5 16.2 6.3 4907026019961 432-3343 32.5 1 Pair

฿ 572.00

CUT-RESISTANT GLOVES 1 Piece(s) - 19 Day(s) LL 20.0 16.4 6.5 4907026019978 432-3351 34 1 Pair

฿ 572.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) M 19.0 16 6.0 4907026019947 432-3360 31.5 1 Pair

฿ 572.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) S 17.0 15.8 5.5 4907026019923 432-3378 29.5 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Thickness(mm)
    1.4
  • Glove Material
    High Strength Polyethylene Fiber, Nylon, Spandex
  • Embossed Finish
    Silicone resin

Product Description

[Features]
· Dotted with silicone resin for effective non slip performance.
· Cut-resistant gloves with low dust generation and excellent breathability.
[Applications]
· Automotive assembly, handling of steel plates, thin plates and aluminum material, handling of glass products, etc.
[Materials]
· Gloves: high strength polyethylene thread, nylon, spandex; dotted material: silicone resin

Part Number
149-L
149-LL
149-M
149-S
199-L
199-LL
199-M
199-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,351.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 19.5 16.2 6.3 4907026014966 420-4433 325 1 Bag (10 Pairs)

฿ 5,351.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL 20.0 16.4 6.5 4907026014973 420-4441 340 1 Bag (10 Pairs)

฿ 5,351.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 19.0 16 6.0 4907026014942 420-4450 315 1 Bag (10 Pairs)

฿ 5,351.00

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 17.0 15.8 5.5 4907026014928 420-4468 295 1 Bag (10 Pairs)

฿ 572.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) L 19.5 16.2 6.3 4907026019961 432-3343 32.5 1 Pair

฿ 572.00

CUT-RESISTANT GLOVES 1 Piece(s) - 19 Day(s) LL 20.0 16.4 6.5 4907026019978 432-3351 34 1 Pair

฿ 572.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) M 19.0 16 6.0 4907026019947 432-3360 31.5 1 Pair

฿ 572.00

CUT-RESISTANT GLOVES 1 Piece(s) - 10 Day(s) S 17.0 15.8 5.5 4907026019923 432-3378 29.5 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By processing dots of silicone resin, demonstrates anti-slip effect.

Specification

●Q'ty Per Bag(pair):10
●SPQ(bag):6
●Thickness: Approx. 1.5mm
●13 Gauge Knitting

Materials

●Glove: Powerful Polyethylene Yarn, Nylon, Spandex
●Dot Processing: Silicone Resin