(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves "Cut Resist, Army"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 766.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
445-L
445-LL
445-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 767.28

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 25.5 18.0 7.7 4907026044567 404-0503 63 1 Pair

฿ 767.90

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) LL 25.5 18.5 8 4907026044574 404-0511 67 1 Pair

฿ 766.66

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 24.5 18.0 7.0 4907026044543 404-0520 59 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Thickness(mm)
    1.7
  • Material Quality
    High Strength Polyethylene, Nylon, Spandex, Glass Fibers
  • Specification Details
    Cut resistance level 5 (EN388)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Combines high strength polyethylene fiber and glass fiber for excellent cut resistance.
· Soft and easy-to-use gloves with an excellent fit.
[Applications]
· Glass industry.
· Automotive.

Part Number
445-L
445-LL
445-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 767.28

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 25.5 18.0 7.7 4907026044567 404-0503 63 1 Pair

฿ 767.90

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) LL 25.5 18.5 8 4907026044574 404-0511 67 1 Pair

฿ 766.66

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 24.5 18.0 7.0 4907026044543 404-0520 59 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1