- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cut-Resistant Gloves "Kevlar® K165 Cotton Back"
Specifications of 442
-
- Specifications
- No Fourchette
-
- The intended use
- Cut Resistance
-
- Size
- Free
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 19.6
-
- Length of Middle Finger(cm)
- 8.3
-
- Thickness(mm)
- 1.9
-
- JAN Code
- 4907026044208
-
- Trusco Code
- 432-3424
-
- Mass(g)
- 64
-
- Features
- Cotton used for the lining to absorb sweat to maintain fit on the hand.
-
- Material Quality
- Kevlar® Fiber 60%, Cotton 40%
-
- Use
- Iron and steel, automobile, aviation.
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 345.00
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Pair |
Basic Specifications
-
- Specifications
- No Fourchette
-
- The intended use
- Cut Resistance
-
- Size
- Free
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 19.6
-
- Length of Middle Finger(cm)
- 8.3
-
- Thickness(mm)
- 1.9
-
- JAN Code
- 4907026044208
-
- Trusco Code
- 432-3424
-
- Mass(g)
- 64
-
- Features
- Cotton used for the lining to absorb sweat to maintain fit on the hand.
-
- Material Quality
- Kevlar® Fiber 60%, Cotton 40%
-
- Use
- Iron and steel, automobile, aviation.
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· Cotton is used on the back for absorption of sweat and to ensure a proper fit.
[Applications]
· Steel, automobiles, aircraft.
[Materials]
· 60% Kevlar fiber, 40% cotton
Specifications of 442
-
- Specifications
- No Fourchette
-
- The intended use
- Cut Resistance
-
- Size
- Free
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 19.6
-
- Length of Middle Finger(cm)
- 8.3
-
- Thickness(mm)
- 1.9
-
- JAN Code
- 4907026044208
-
- Trusco Code
- 432-3424
-
- Mass(g)
- 64
-
- Features
- Cotton used for the lining to absorb sweat to maintain fit on the hand.
-
- Material Quality
- Kevlar® Fiber 60%, Cotton 40%
-
- Use
- Iron and steel, automobile, aviation.
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 345.00
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?