(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Amide Wrist Length Gloves (13 gauge)

Amide Wrist Length Gloves (13 gauge)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 889

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    18.0
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    0.85
  • JAN Code
    4907026088905
  • Trusco Code
    432-3548
  • Mass(g)
    26
  • Features
    Thin, tightly fits the hands, and has excellent flexibility. Also suitable to be used as undergloves.
  • Material Quality
    Aramid Fiber: Polyurethane
  • Use
    Automobile Related. Metal Machining.
  • Amount Of Content
    1 Pair
Part Number
889
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 316.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    18.0
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    0.85
  • JAN Code
    4907026088905
  • Trusco Code
    432-3548
  • Mass(g)
    26
  • Features
    Thin, tightly fits the hands, and has excellent flexibility. Also suitable to be used as undergloves.
  • Material Quality
    Aramid Fiber: Polyurethane
  • Use
    Automobile Related. Metal Machining.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Thin gloves for perfect fit and excellent flexibility.
· Can also be used under gloves.
[Applications]
· Automotive. Metalworking.
[Materials]
· Aramid fiber, polyurethane

Specifications of 889

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    18.0
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    0.85
  • JAN Code
    4907026088905
  • Trusco Code
    432-3548
  • Mass(g)
    26
  • Features
    Thin, tightly fits the hands, and has excellent flexibility. Also suitable to be used as undergloves.
  • Material Quality
    Aramid Fiber: Polyurethane
  • Use
    Automobile Related. Metal Machining.
  • Amount Of Content
    1 Pair
Part Number
889
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 316.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1