(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
865-L |
865-LL |
865-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 619.00 ฿ 427.11 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | Same day | L | 22.4 | 8.9 | 4907026194323 | 360-1161 | 108 | 1 Pair | ||
฿ 732.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | LL | 24.2 | 9.2 | 4907026194330 | 360-1170 | 120 | 1 Pair | ||
฿ 619.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | M | 21 | 8.3 | 4907026194316 | 360-1188 | 100 | 1 Pair |
Oil and solvent resistant gloves ideal for handling a wide range of chemicals including oil, acids, corrosives, sodas, and solvents.
[Features]
·Excellent oil resistance, chemical resistance, and wear resistance, which are the characteristics of chloroprene rubber.
·Easy to use and excellent work efficiency thanks to a unique manufacturing method that fits comfortably in the hand.
·With a unique surface treatment, it has better chemical resistance and abrasion resistance than other neoprene gloves.
·With a flocked lining, smooth putting on and taking off is possible.
[Applications]
·Ideal for oil refining plants, petrochemical plants, and plant maintenance.
·Ideal for handling electronics, acids, alkalis, alcohols, solvents, etc.
Part Number |
---|
865-L |
865-LL |
865-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 619.00 ฿ 427.11 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | Same day | L | 22.4 | 8.9 | 4907026194323 | 360-1161 | 108 | 1 Pair | ||
฿ 732.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | LL | 24.2 | 9.2 | 4907026194330 | 360-1170 | 120 | 1 Pair | ||
฿ 619.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | M | 21 | 8.3 | 4907026194316 | 360-1188 | 100 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?