(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
528-L |
528-M |
528-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 779.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | L | 21 | 7.9 | 4907026052869 | 420-4492 | 345 | 1 Bag (10 Pairs) | ||
฿ 779.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | M | 19 | 7.8 | 4907026052845 | 420-4506 | 325 | 1 Bag (10 Pairs) | ||
฿ 779.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | S | 18.0 | 7.2 | 4907026052821 | 420-4514 | 275 | 1 Bag (10 Pairs) |
[Features]
· Strong against oils and chemicals compared to vinyl and natural rubber with excellent abrasion resistance.
· Powder-free, hygienic gloves that will not get products dirty.
· Economical 10 pair pack.
[Applications]
· Food processing, precision machine assembly, product inspection and printing work.
Part Number |
---|
528-L |
528-M |
528-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 779.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | L | 21 | 7.9 | 4907026052869 | 420-4492 | 345 | 1 Bag (10 Pairs) | ||
฿ 779.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | M | 19 | 7.8 | 4907026052845 | 420-4506 | 325 | 1 Bag (10 Pairs) | ||
฿ 779.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | S | 18.0 | 7.2 | 4907026052821 | 420-4514 | 275 | 1 Bag (10 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?