(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber Gloves NorteType

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 138.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
221-L
221-M
221-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 138.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 28.0 23.0 8.2 4907026022169 404-0473 76 1 Pair

฿ 138.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 27.0 20.8 7.8 4907026022145 404-0481 70 1 Pair

฿ 138.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 26.0 19 7.3 4907026022121 404-0490 63 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Color
    Black
  • Thickness(mm)
    0.65
  • Inner Material
    Chlorination Finish
  • Material Quality
    Natural Rubber
  • Specification Details
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Pair

Product Description

Natural rubber gloves with excellent workability that do not slip easily when squeezed.
[Features]
·Made of natural rubber, it has both softness and strength, and is resistant to tearing and scratching.
·It maintains its softness even at low temperatures, and has excellent grip due to its anti-slip treatment.
·Gloves for agricultural work that squeeze the wrists to prevent slippage and improve workability.
[Applications]
·Ideal for a wide range of tasks such as farming, forestry, fishing, gardening, and domestic work.

Part Number
221-L
221-M
221-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 138.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 28.0 23.0 8.2 4907026022169 404-0473 76 1 Pair

฿ 138.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 27.0 20.8 7.8 4907026022145 404-0481 70 1 Pair

฿ 138.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 26.0 19 7.3 4907026022121 404-0490 63 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of natural rubber, resistant to tearing and scratching, keeping it soft even at low temperature.

Specification

●Color:Black
●SPQ(pair):20
●Thickness: 0.65mm
●Food Sanitation Act Compliant Product

Materials

●Natural Rubber
●Inside: Chlorination Processing