(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Natural Rubber Gloves Towaron Blue (with fabric lining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 200.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
161-2L
161-L
161-M
161-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 200.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 25.5 23.6 8.5 4907026016175 377-3761 108 1 Pair

฿ 200.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 25 21.7 7.9 4907026016168 377-3779 100 1 Pair

฿ 200.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 24.5 20.0 7.8 4907026016144 398-5857 90 1 Pair

฿ 200.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 24.5 18.6 7.1 4907026016120 398-5865 82 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Color
    Blue
  • Thickness(mm)
    1.1
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    Cotton
  • Amount Of Content
    1 Pair

Product Description

[Features]
·It has been treated with deodorizing treatment to reduce odors.
·Blue type of No151 Twaron.
·Made of natural rubber, it is both soft and strong.
[Applications]
·Agriculture and fishery.
·Construction and civil engineering.

Part Number
161-2L
161-L
161-M
161-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 200.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 25.5 23.6 8.5 4907026016175 377-3761 108 1 Pair

฿ 200.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 25 21.7 7.9 4907026016168 377-3779 100 1 Pair

฿ 200.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 24.5 20.0 7.8 4907026016144 398-5857 90 1 Pair

฿ 200.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 24.5 18.6 7.1 4907026016120 398-5865 82 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A deodorizing process is applied to prevent smell.

Specification

●Color:Blue
●SPQ(pair):5
●Thickness: Approx. 1.3mm
●With Back Cloth

Materials

●Front: Natural Rubber
●Back: Cotton