(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber Gloves New Towaron (with fabric lining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 205.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
155-2L
155-L
155-M
155-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 205.00

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) LL 25.5 24.0 8 4907026015574 377-3752 104 1 Pair

฿ 205.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 25 22.5 7.8 4907026015567 308-5503 96 1 Pair

฿ 205.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 24.5 20.5 7.6 4907026015543 308-5490 87 1 Pair

฿ 205.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 24.5 18.5 7.0 4907026015529 398-5849 79 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Color
    Green
  • Thickness(mm)
    1.4
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    Cotton/Polyester
  • Amount Of Content
    1 Pair

Product Description

Natural rubber gloves with a special anti-slip treatment that combine the softness of natural rubber with excellent grip.
[Features]
·A special non-slip microfinish finish provides excellent grip.
·Adopts 15G knitting without seams to reduce discomfort at the fingertips during use.
[Applications]
·Agriculture, forestry, fishery, construction, civil engineering, transportation, warehousing, horticulture.

Part Number
155-2L
155-L
155-M
155-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 205.00

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) LL 25.5 24.0 8 4907026015574 377-3752 104 1 Pair

฿ 205.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 25 22.5 7.8 4907026015567 308-5503 96 1 Pair

฿ 205.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 24.5 20.5 7.6 4907026015543 308-5490 87 1 Pair

฿ 205.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 24.5 18.5 7.0 4907026015529 398-5849 79 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Green
●SPQ(pair):5
●Thickness: Approx. 1.3mm
●With Back Cloth

Materials

●Front: Natural Rubber
●Back: Cotton, Polyester