(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber Gloves "Towaron" (with Liner) No.151

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 201.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
151-2L
151-L
151-M
151-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 201.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 25.5 23.6 8.5 4907026015178 324-6868 108 1 Pair

฿ 201.00

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) L 25 21.7 7.9 4907026015161 324-6876 100 1 Pair

฿ 201.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 24.5 20.0 7.8 4907026015147 324-6884 90 1 Pair

฿ 201.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 24.5 18.6 7.1 4907026015123 324-6892 82 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Color
    Brown
  • Thickness(mm)
    1.2
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
  • Specification Details
    Thickness:1.2 mm
  • Amount Of Content
    1 Pair

Product Description

Easy-to-use natural rubber gloves that combine softness and strength.
[Features]
·Retains softness even at low temperatures compared to vinyl chloride gloves.
·The fingers and palm are treated with anti-slip treatment, providing an excellent grip.
·It has been deodorized to reduce unpleasant odors.
[Applications]
·Agriculture, forestry, fishery, construction, civil engineering, transportation, warehousing, horticulture.

Part Number
151-2L
151-L
151-M
151-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 201.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 25.5 23.6 8.5 4907026015178 324-6868 108 1 Pair

฿ 201.00

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) L 25 21.7 7.9 4907026015161 324-6876 100 1 Pair

฿ 201.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 24.5 20.0 7.8 4907026015147 324-6884 90 1 Pair

฿ 201.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) S 24.5 18.6 7.1 4907026015123 324-6892 82 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Maintains softness even at low temperatures compared to vinyl.
●Deodorization processing is given.

Specification

●Color:Brown
●SPQ(pair):5
●Thickness: Approx. 1.3mm
●With Back Cloth

Materials

●Front: Natural Rubber
●Back: 100% Cotton